Deep groove ball bearings / single row / 2RS1 / 2RS1 / WT / SKF (6009-2RS1/WT)

Deep groove ball bearings / single row / 2RS1 / 2RS1 / WT / SKF 6009-2RS1/WT

Product Details:

Manufacturer part number: 6009-2RS1/WT

Brand: SKF

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

I.D. D: 45 φ

Outer Diameter D: 75 φ

Width B: 16 mm

EAN: -

Weight: 244.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6009-2RS1/WT

Part Number
6009-2RS1/WT
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)
1 Quote 457516-244.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Temperature range -40 to +160 degrees

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360