Deep groove ball bearings / single row / 2RS1 / 2RS1C3 / SKF / I.D. D(φ10~120) (6022-2RS1C3)

Deep groove ball bearings / single row / 2RS1 / 2RS1C3 / SKF / I.D. D(φ10~120) 6022-2RS1C3

Product Details:

Manufacturer part number: 6022-2RS1C3

Brand: SKF

Price: 158.05

Delivery time: 17 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

Accuracy  (JIS): Grade 0

I.D. D: 110 φ

Outer Diameter D: 170 φ

Width B: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6022-2RS1C3

Part Number
6022-2RS1C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Weight
(g)

158.05 €

1 17 Days SteelGrade 011017028Steel73165777331841973.0

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row / 2RS1 / 2RS1C3 / SKF / I.D. D(φ10~120), part number 6022-2RS1C3.
You can find the detail information about specifications and dimensions on part number 6022-2RS1C3.

Variation of this product

Part Number
6010 -2RS1C3
6011 -2RS1C3
6012 -2RS1C3
61824 -2RS1C3
6206 -2RS1C3
6207 -2RS1C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Weight
(g)

18.08 €

1 12 Days SteelGrade 6508016Steel7316576680724266.0

23.08 €

1 17 Days SteelGrade 6559018Steel7316576680762386.0

26.43 €

1 12 Days SteelGrade 6609518Steel7316573400929414.0

239.88 €

1 17 Days SteelGrade 012015016Steel7316570133196534.0

8.95 €

1 7 Days SteelGrade 6306216Steel7316571402383200.0

11.82 €

1 7 Days SteelGrade 6357217Steel7316575801984290.0

Tech Support