Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6305/17 -2RS1C3GJNVP101
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 17 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 62 | Width B(mm) | 17 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | EAN | 7316571574400 |
Outer ring | Without flange/groove | Temperature range | -20 to +120 degrees | Weight(g) | 272.0 |
This page is Deep groove ball bearings / single row / 2RS1 / 2RS1C3GJNVP101 / SKF, part number 6305/17 -2RS1C3GJNVP101.
You can find the detail information about specifications and dimensions on part number 6305/17 -2RS1C3GJNVP101.