Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6209-2RS1C3HT
Materials of Inner and Outer Ring | Steel | I.D. D(φ) | 45 | Outer Diameter D(φ) | 85 |
---|---|---|---|---|---|
Width B(mm) | 19 | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | EAN | 7316570528817 | Outer ring | Without flange/groove |
Temperature range | For high temperatures (-20 to +130 degrees) | Weight(g) | 418.0 |
This page is Deep groove ball bearings / single row / 2RS1 / 2RS1C3HT / SKF, part number 6209-2RS1C3HT.
You can find the detail information about specifications and dimensions on part number 6209-2RS1C3HT.