Deep groove ball bearings / single row / 2RS1 / 2RS1C4 / SKF / I.D. D(φ25~45)

Deep groove ball bearings / single row / 2RS1 / 2RS1C4 / SKF / I.D. D(φ25~45)
[Specifications]
・I.D. D(φ): 25~45
・Outer Diameter D(φ): 55, 62, 85
・Accuracy (JIS): Grade 6

[Features]
・Contact seal, NBR, on both sides
・Axial internal clearance greater than C3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6006 -2RS1C4
6007 -2RS1C4
6209 -2RS1C4
6305-2RS1C4
63006-2RS1C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

16.95 €

1 17 Days 3055137316577068552117.0

21.78 €

1 17 Days 3562147316570881516148.0

49.43 €

1 17 Days 4585197316570908329418.0

16.58 €

1 17 Days 2562177316570189520227.0

34.58 €

1 4 Days 3055197316570853247169.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Strongly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Temperature range -20 to +120 degrees

Tech Support