Deep groove ball bearings / single row / 2RS1 / 2RS1N / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6207 -2RS1N
6208 -2RS1N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

33.78 €

1 17 Days 3572177316575802479290.0

32.03 €

1 4 Days 4080187316570049749359.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Race Type Grooved Accuracy  (JIS) Grade 6
Outer Race With Outer Race Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Temperature range -20 to +120 degrees

Tech Support