Manufacturer part number: 6208 -2RS1NR
Brand: SKF
Price: 40.65 €
Delivery time: 12 Days
I.D. D: 40 φ
Outer Diameter D: 80 φ
Width B: 18 mm
EAN: 7316570783742
Weight: 373.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6208 -2RS1NR
Materials of Inner and Outer Ring | Steel | Outer Ring Type | With Groove for Retaining Ring | Accuracy (JIS) | Grade 6 |
---|---|---|---|---|---|
Outer Ring | With Outer Ring | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Temperature range | -20 to +120 degrees |
This page is Deep groove ball bearings / single row / 2RS1 / 2RS1NR / SKF, part number 6208 -2RS1NR.
You can find the detail information about specifications and dimensions on part number 6208 -2RS1NR.
Part Number |
---|
6006 -2RS1NR |
6007 -2RS1NR |
6207 -2RS1NR |
6209 -2RS1NR |
6210 -2RS1NR |
6211 -2RS1NR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
20.82 € | 1 | 12 Days | 30 | 55 | 13 | 7316571408439 | 119.0 | ||
31.20 € | 1 | 17 Days | 35 | 62 | 14 | 7316570348965 | 159.0 | ||
39.50 € | 1 | 4 Days | 35 | 72 | 17 | - | 288.0 | ||
60.22 € | 1 | 17 Days | 45 | 85 | 19 | 7316570356045 | 427.0 | ||
68.24 € | 1 | 4 Days | 50 | 90 | 20 | 7316570933161 | 492.0 | ||
86.22 € | 1 | 17 Days | 55 | 100 | 21 | 7316570548013 | 648.0 |