Deep groove ball bearings / single row / 2RS2 / 2RS2C3HT / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6005-2RS2C3HT

Part Number
6005-2RS2C3HT
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 25
Outer Diameter D(φ) 47 Width B(mm) 12 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation EAN 7316572311028
Outer ring Without flange/groove Temperature range For high temperatures (-20 to +130 degrees) Weight(g) 79.0

This page is Deep groove ball bearings / single row / 2RS2 / 2RS2C3HT / SKF, part number 6005-2RS2C3HT.
You can find the detail information about specifications and dimensions on part number 6005-2RS2C3HT.

Tech Support