Deep groove ball bearings / single row / 2RS / 2RSC2LHT23 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6001 -2RSC2LHT23

Part Number
6001 -2RSC2LHT23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.76 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 12
Outer Diameter D(φ) 28 Width B(mm) 8 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Reduced radial clearance Current insulation No current insulation Outer ring Without flange/groove
Temperature range For low and high temperatures (-40 to +140 degrees) Weight(g) 21.0

This page is Deep groove ball bearings / single row / 2RS / 2RSC2LHT23 / SKF, part number 6001 -2RSC2LHT23.
You can find the detail information about specifications and dimensions on part number 6001 -2RSC2LHT23.

Tech Support