Deep groove ball bearings / single row / 2RS / 2RSC3LHT22 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6011 -2RSC3LHT22

Part Number
6011 -2RSC3LHT22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.86 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 55
Outer Diameter D(φ) 90 Width B(mm) 18 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation EAN 7316570197358
Outer ring Without flange/groove Temperature range For low and high temperatures (-40 to +140 degrees) Weight(g) 387.0

This page is Deep groove ball bearings / single row / 2RS / 2RSC3LHT22 / SKF, part number 6011 -2RSC3LHT22.
You can find the detail information about specifications and dimensions on part number 6011 -2RSC3LHT22.

Tech Support