Deep groove ball bearings / single row / 2RS / 2RSC3LHT23 / SKF / I.D. D(φ8~25)

Deep groove ball bearings / single row / 2RS / 2RSC3LHT23 / SKF / I.D. D(φ8~25)
[Specifications]
・I.D. D(φ): 8~25
・Outer Diameter D(φ): 22~52
・Accuracy (JIS): Grade 5

[Features]
・Flanged outer ring
・wide temperature range and low-noise grease LHT23

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6001-2RSC3LHT23
608-2RSC3LHT23
6202 -2RSC3LHT23
6203 -2RSC3LHT23
6205 -2RSC3LHT23
6304 -2RSC3LHT23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

8.73 €

1 4 Days Grade 512288731657181434622.0

8.41 €

1 17 Days -8227731657184426812.0

9.70 €

1 4 Days Grade 5153511731657181813945.0

12.55 €

1 17 Days Grade 5174012731657185612465.0

17.25 €

1 17 Days -2552157316571820774129.0

17.28 €

1 4 Days -2052157316572878361144.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Temperature range For low and high temperatures (-40 to +140 degrees)

Tech Support