Deep groove ball bearings / single row / 2RSH / 2RSH / LT / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6001 -2RSH/LT
6002-2RSH/LT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

12.68 €

1 4 Days 12288731657181443821.0

12.74 €

1 17 Days 15329731657181496429.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360