Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
3.60 € | 1 | 7 Days | 10 | 26 | 8 | 7316571839370 | 19.0 | ||
3.18 € | 1 | 4 Days | 12 | 28 | 8 | - | 21.0 | ||
4.24 € | 1 | 12 Days | 15 | 32 | 9 | - | 29.0 | ||
4.45 € | 1 | 12 Days | 17 | 35 | 10 | - | 38.0 | ||
4.93 € | 1 | 7 Days | 20 | 42 | 12 | - | 60.0 | ||
5.68 € | 1 | 7 Days | 25 | 47 | 12 | - | 79.0 | ||
3.32 € | 1 | 12 Days | 7 | 19 | 6 | - | 8.0 | ||
3.36 € | 1 | 12 Days | 8 | 22 | 7 | - | 12.0 | ||
3.45 € | 1 | 12 Days | 9 | 24 | 7 | - | 14.0 | ||
3.60 € | 1 | 12 Days | 10 | 30 | 9 | - | 32.0 | ||
3.76 € | 1 | 12 Days | 12 | 32 | 10 | - | 37.0 | ||
4.05 € | 1 | 12 Days | 15 | 35 | 11 | - | 45.0 | ||
4.57 € | 1 | 7 Days | 17 | 40 | 12 | - | 65.0 | ||
5.35 € | 1 | 7 Days | 20 | 47 | 14 | - | 106.0 | ||
6.26 € | 1 | 7 Days | 25 | 52 | 15 | - | 130.0 | ||
3.31 € | 1 | 12 Days | 6 | 19 | 6 | - | 8.0 | ||
3.32 € | 1 | 12 Days | 7 | 22 | 7 | - | 12.0 | ||
3.50 € | 1 | 17 Days | 9 | 26 | 8 | - | 19.0 | ||
4.81 € | 1 | 17 Days | 10 | 35 | 11 | 7316571821214 | 54.0 | ||
4.92 € | 1 | 12 Days | 12 | 37 | 12 | - | 60.0 | ||
5.31 € | 1 | 12 Days | 15 | 42 | 13 | - | 82.0 | ||
6.01 € | 1 | 12 Days | 17 | 47 | 14 | - | 112.0 | ||
6.96 € | 1 | 12 Days | 20 | 52 | 15 | - | 144.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Temperature range | -20 to +120 degrees |