Manufacturer part number: 608-2RSHC3WT
Brand: SKF
Price: 8.18 €
Delivery time: 4 Days
Accuracy (JIS): -
I.D. D: 8 φ
Outer Diameter D: 22 φ
Width B: 7 mm
EAN: 7316571844244
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
608-2RSHC3WT
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Temperature range | -40 to +160 degrees |
This page is Deep groove ball bearings / single row / 2RSH / 2RSHC3WT / SKF, part number 608-2RSHC3WT.
You can find the detail information about specifications and dimensions on part number 608-2RSHC3WT.
Part Number |
---|
6001 -2RSHC3WT |
6002 -2RSHC3WT |
6202 -2RSHC3WT |
6204 -2RSHC3WT |
6205 -2RSHC3WT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
10.32 € | 1 | 17 Days | - | 12 | 28 | 8 | 7316571814391 | 21.0 | ||
11.42 € | 1 | 17 Days | - | 15 | 32 | 9 | - | 29.0 | ||
10.35 € | 1 | 4 Days | Grade 5 | 15 | 35 | 11 | - | 45.0 | ||
14.42 € | 1 | 17 Days | Grade 5 | 20 | 47 | 14 | 7316571819716 | 106.0 | ||
16.84 € | 1 | 17 Days | - | 25 | 52 | 15 | 7316571820941 | 129.0 |