Deep groove ball bearings / single row / 2RSH / 2RSHC4 / SKF (6200 -2RSHC4)

Deep groove ball bearings / single row / 2RSH / 2RSHC4 / SKF 6200 -2RSHC4

Product Details:

Manufacturer part number: 6200 -2RSHC4

Brand: SKF

Price: 6.03

Delivery time: 4 Days


Technical Data:

I.D. D: 10 φ

Outer Diameter D: 30 φ

Width B: 9 mm

EAN: 7316571818825

Weight: 32.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6200 -2RSHC4

Part Number
6200 -2RSHC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

6.03 €

1 4 Days 10309731657181882532.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Strongly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row / 2RSH / 2RSHC4 / SKF, part number 6200 -2RSHC4.
You can find the detail information about specifications and dimensions on part number 6200 -2RSHC4.

Variation of this product

Part Number
6005 -2RSHC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

14.50 €

1 12 Days 254712731657181701979.0

Tech Support