Deep groove ball bearings / single row / 2RSH / 2RSHC4HT / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6202 -2RSHC4HT

Part Number
6202 -2RSHC4HT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.43 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel I.D. D(φ) 15 Outer Diameter D(φ) 35
Width B(mm) 11 Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Weight(g) 45.0

This page is Deep groove ball bearings / single row / 2RSH / 2RSHC4HT / SKF, part number 6202 -2RSHC4HT.
You can find the detail information about specifications and dimensions on part number 6202 -2RSHC4HT.

Tech Support