Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6002-2RSHGJN |
6003-2RSHGJN |
6005-2RSHGJN |
608-2RSHGJN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
11.42 € | 1 | 12 Days | 15 | 32 | 9 | 7316571814933 | 29.0 | ||
11.98 € | 1 | 12 Days | 17 | 35 | 10 | 7316571815473 | 39.0 | ||
15.30 € | 1 | 12 Days | 25 | 47 | 12 | 7316572107805 | 79.0 | ||
9.04 € | 1 | 17 Days | 8 | 22 | 7 | 7316571844220 | 12.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Temperature range | -20 to +120 degrees |