Deep groove ball bearings / single row / 2RSH / 2RSHLHT23 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6002-2RSHLHT23
6003 -2RSHLHT23
6004 -2RSHLHT23
6201 -2RSHLHT23
6202-2RSHLHT23
6204-2RSHLHT23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

-

1 Quote -15329731657181498829.0

12.15 €

1 17 Days -173510-39.0

12.36 €

1 17 Days Grade 5204212-68.0

9.50 €

1 17 Days -123210-37.0

-

1 Quote -153511-45.0

14.75 €

1 17 Days Grade 52047147316571819853106.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Temperature range For low and high temperatures (-40 to +140 degrees)

Tech Support