Deep groove ball bearings / single row / outer ring with circlip / 2RSH / 2RSHNR / SKF / I.D. D(φ15, 20, 25) (Part Numbers)

Deep groove ball bearings / single row / outer ring with circlip / 2RSH / 2RSHNR / SKF / I.D. D(φ15, 20, 25)
[Specifications]
・I.D. D(φ): 15, 20, 25
・Outer Diameter D(φ): 32~52
・Accuracy (JIS): Grade 5

The 2RSH seal design has the advantage of being more resistant to washout (high-pressure cleaning) that happens in paper machines, and so this will increase service life.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6002-2RSHNR
6004 -2RSHNR
6202 -2RSHNR
6204 -2RSHNR
6205 -2RSHNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

16.92 €

1 12 Days 15329731657181888734.0

15.23 €

1 17 Days 204212-73.0

12.88 €

1 12 Days 153511731657182205143.0

16.43 €

1 17 Days 2047147316571823584110.0

18.82 €

1 12 Days 255215-130.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type With Groove for Retaining Ring Accuracy  (JIS) Grade 5
Outer Ring With Outer Ring Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Temperature range -20 to +120 degrees

Tech Support