Deep groove ball bearings / single row / 2RSH / 2RSHWT / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6204-2RSHWT

Part Number
6204-2RSHWT
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel I.D. D(φ) 20 Outer Diameter D(φ) 47
Width B(mm) 14 Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Temperature range -40 to +160 degrees
Weight(g) 106.0

This page is Deep groove ball bearings / single row / 2RSH / 2RSHWT / SKF, part number 6204-2RSHWT.
You can find the detail information about specifications and dimensions on part number 6204-2RSHWT.

Tech Support