Manufacturer part number: 626 -2RSL
Brand: SKF
Price: 5.24 €
Delivery time: 17 Days
I.D. D: 6 φ
Outer Diameter D: 19 φ
Width B: 6 mm
EAN: 7316571839950
Weight: 8.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
626 -2RSL
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Non-contact seal on both sides | Temperature range | -20 to +120 degrees |
This page is Deep groove ball bearings / single row / 2RSL / 2RSL / SKF, part number 626 -2RSL.
You can find the detail information about specifications and dimensions on part number 626 -2RSL.
Part Number |
---|
6003 -2RSL |
6004 -2RSL |
6005 -2RSL |
607 -2RSL |
627 -2RSL |
629 -2RSL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
7.24 € | 1 | 12 Days | 17 | 35 | 10 | 7316571821610 | 39.0 | ||
7.61 € | 1 | 12 Days | 20 | 42 | 12 | 7316571823829 | 71.0 | ||
9.21 € | 1 | 12 Days | 25 | 47 | 12 | 7316571823843 | 79.0 | ||
5.32 € | 1 | 12 Days | 7 | 19 | 6 | 7316571839158 | 8.0 | ||
5.68 € | 1 | 17 Days | 7 | 22 | 7 | 7316571844572 | 12.0 | ||
5.60 € | 1 | 17 Days | 9 | 26 | 8 | 7316571840130 | 19.0 |