Deep groove ball bearings / single row / 2RSL / 2RSLC3 / SKF (6000 -2RSLC3)

Deep groove ball bearings / single row / 2RSL / 2RSLC3 / SKF 6000 -2RSLC3

Product Details:

Manufacturer part number: 6000 -2RSLC3

Brand: SKF

Price: 5.64

Delivery time: 17 Days


Technical Data:

I.D. D: 10 φ

Outer Diameter D: 26 φ

Width B: 8 mm

EAN: -

Weight: 18.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6000 -2RSLC3

Part Number
6000 -2RSLC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

5.64 €

1 17 Days 10268-18.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Non-contact seal on both sides Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row / 2RSL / 2RSLC3 / SKF, part number 6000 -2RSLC3.
You can find the detail information about specifications and dimensions on part number 6000 -2RSLC3.

Variation of this product

Part Number
6002 -2RSLC3
6004 -2RSLC3
6202 -2RSLC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

6.67 €

1 17 Days 15329731657181891729.0

8.19 €

1 17 Days 204212731657182398071.0

6.59 €

1 17 Days 153511731657182431445.0

Tech Support