Housing seals F Series / Internal diameter 50mm (Part Numbers)

Housing seals F Series / Internal diameter 50mm
[Specifications]
・Internal diameter(mm): 50
・Outer diameter(mm): 110
・eClass code: 23-05-17-90

SKF sealing washers of the Z-type form efficient labyrinth seals that can be used in a wide variety of applications. Being primarily recommended for simple bearing arrangements, they provide inexpensive solutions to many sealing problems. The sealing efficiency depends on the washer design (standard or F design) and the number of washers used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z310 F

Part Number
Z310 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.47 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 50 Outer diameter(mm) 110 Width(mm) 6
Temperature range -40 to 100 °C Version(g) Sealing lamellas with felt insert Weight(g) 187
GTIN/EAN 7316571041520

This page is Housing seals F Series / Internal diameter 50mm, part number Z310 F.
You can find the detail information about specifications and dimensions on part number Z310 F.

Tech Support