Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6205 -2RSLC3LHT23
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 25 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 52 | Width B(mm) | 15 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Non-contact seal on both sides | Temperature range | For low and high temperatures (-40 to +140 degrees) | Weight(g) | 129.0 |
This page is Deep groove ball bearings / single row / 2RSL / 2RSLC3LHT23 / SKF, part number 6205 -2RSLC3LHT23.
You can find the detail information about specifications and dimensions on part number 6205 -2RSLC3LHT23.