Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6004-2RSLTN9C3VT162
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 20 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 42 | Width B(mm) | 12 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | EAN | 7316571824116 |
Outer ring | Without flange/groove | Seal | Non-contact seal on both sides | Temperature range | -20 to +120 degrees |
Weight(g) | 64.0 |
This page is Deep groove ball bearings / single row / 2RSL / 2RSLTN9C3VT162 / SKF/ I.D. D(φ20), part number 6004-2RSLTN9C3VT162.
You can find the detail information about specifications and dimensions on part number 6004-2RSLTN9C3VT162.