Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6000-2RSLTN9CNHLT
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 10 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 26 | Width B(mm) | 8 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Polyamide cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Non-contact seal on both sides | Temperature range | For low temperatures (-50 to +80 degrees) | Weight(g) | 18.0 |
This page is Deep groove ball bearings / single row / 2RS / 2RSLTN9CNHLT / SKF, part number 6000-2RSLTN9CNHLT.
You can find the detail information about specifications and dimensions on part number 6000-2RSLTN9CNHLT.