Deep groove ball bearings / single row / 2RZTC3LHT23 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

627-2RZTC3LHT23

Part Number
627-2RZTC3LHT23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

99,999.00 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 7
Outer Diameter D(φ) 22 Width B(mm) 7 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Slightly increased radial clearance Current insulation No current insulation EAN 7316571886596
Outer ring Without flange/groove Seal Non-contact seal on both sides Temperature range For low and high temperatures (-40 to +140 degrees)
Weight(g) 12.0

Tech Support