Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6001 -2ZC3LHT30
Materials of Inner and Outer Ring | Steel | I.D. D(φ) | 12 | Outer Diameter D(φ) | 28 |
---|---|---|---|---|---|
Width B(mm) | 8 | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
EAN | 7316570650716 | Weight(g) | 22.0 |
This page is Deep groove ball bearings / single row / 2Z / 2ZC3LHT30 / SKF, part number 6001 -2ZC3LHT30.
You can find the detail information about specifications and dimensions on part number 6001 -2ZC3LHT30.