Manufacturer part number: 6310 -2ZNR
Brand: SKF
Price: 111.97 €
Delivery time: 4 Days
Accuracy (JIS): Grade 6
I.D. D: 50 φ
Outer Diameter D: 110 φ
Width B: 27 mm
EAN: 7316570772135
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6310 -2ZNR
Materials of Inner and Outer Ring | Steel | Outer Ring Type | With Groove for Retaining Ring | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel | Bore | Cylindrical bore |
Cage | Sheet steel cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Seal | Cover on both sides | Temperature range | -20 to +120 degrees |
This page is Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / NR / 2ZNR / SKF, part number 6310 -2ZNR.
You can find the detail information about specifications and dimensions on part number 6310 -2ZNR.
Part Number |
---|
6005 -2ZNR |
6017 -2ZNR |
6204 -2ZNR |
6212-2ZNR |
6306 -2ZNR |
6311 -2ZNR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
13.02 € | 1 | 12 Days | Grade 5 | 25 | 47 | 12 | 7316570573893 | 88.0 | ||
114.77 € | 1 | 4 Days | - | 85 | 130 | 22 | - | 860.0 | ||
10.62 € | 1 | 12 Days | Grade 5 | 20 | 47 | 14 | 7316570265095 | 111.0 | ||
58.03 € | 1 | 12 Days | Grade 6 | 60 | 110 | 22 | 7316570190045 | 769.0 | ||
33.74 € | 1 | 17 Days | Grade 6 | 30 | 72 | 19 | 7316570034356 | 375.0 | ||
129.20 € | 1 | 4 Days | - | 55 | 120 | 29 | 7316570921250 | 1447.0 |