Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / NRGJN / 2ZNRGJN / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6205 -2ZNRGJN

Part Number
6205 -2ZNRGJN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.67 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel I.D. D(φ) 25 Outer Diameter D(φ) 52
Width B(mm) 15 Raceway No. of Rows Single Row Rolling Element Material Steel
EAN 7316571578958 Temperature range -30 to +150 degrees Weight(g) 135.0

This page is Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / NRGJN / 2ZNRGJN / SKF, part number 6205 -2ZNRGJN.
You can find the detail information about specifications and dimensions on part number 6205 -2ZNRGJN.

Tech Support