Deep groove ball bearings / single row / C2 / SKF (6304 C2)

Deep groove ball bearings / single row / C2 / SKF 6304 C2

Product Details:

Manufacturer part number: 6304 C2

Brand: SKF

Price: 12.09

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): Grade 5

I.D. D: 20 φ

Outer Diameter D: 52 φ

Width B: 15 mm

EAN: 7316571073637


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6304 C2

Part Number
6304 C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

12.09 €

1 4 Days Grade 52052157316571073637139.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Reduced radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +150 degrees

This page is Deep groove ball bearings / single row / C2 / SKF, part number 6304 C2.
You can find the detail information about specifications and dimensions on part number 6304 C2.

Variation of this product

Part Number
6202 C2
6203 C2
6208 C2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

6.65 €

1 4 Days Grade 5153511731657078178642.0

7.47 €

1 4 Days Grade 5174012731657116042962.0

24.21 €

1 17 Days Grade 6408018-352.0

Tech Support