Deep groove ball bearings / single row / C3VL2071 / SKF/ I.D. D(φ130, 140, 150)

Deep groove ball bearings / single row / C3VL2071 / SKF/ I.D. D(φ130, 140, 150)
[Specifications]
・I.D. D(φ): 130, 140, 150
・Outer Diameter D(φ): 270~320
・Accuracy (JIS): Grade 0

[Features]
・Radial internal clearance greater than Normal
・External surfaces of the inner ring are coated – standard layer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6230 C3VL2071
6326 C3VL2071
6328 C3VL2071
6330 C3VL2071
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

2,468.13 €

1 4 Days 1502704573165722067379816.0

2,447.48 €

1 4 Days 13028058-15150.0

3,198.02 €

1 4 Days 14030062731657282910318203.0

3,701.87 €

1 4 Days 15032065731657220677522750.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +120 degrees

Tech Support