Manufacturer part number: 214 C4
Brand: SKF
Price: 213.50 €
Delivery time: 4 Days
Accuracy (JIS): Grade 0
I.D. D: 70 φ
Outer Diameter D: 125 φ
Width B: 24 mm
EAN: 7316570002188
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
214 C4
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Strongly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None open bearing |
Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / C4 / SKF / I.D. D(φ17~130), part number 214 C4.
You can find the detail information about specifications and dimensions on part number 214 C4.
Part Number |
---|
6008 C4 |
6012 C4 |
6016 C4 |
6019 C4 |
6020 C4 |
6026 C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
15.77 € | 1 | 17 Days | Grade 6 | 40 | 68 | 15 | 7316570726589 | 185.0 | ||
34.45 € | 1 | 17 Days | Grade 6 | 60 | 95 | 18 | 7316570613902 | 395.0 | ||
80.83 € | 1 | 17 Days | Grade 0 | 80 | 125 | 22 | 7316570629118 | 850.0 | ||
125.03 € | 1 | 17 Days | Grade 0 | 95 | 145 | 24 | 7316571139203 | 1199.0 | ||
137.47 € | 1 | 17 Days | Grade 0 | 100 | 150 | 24 | 7316577100931 | 1225.0 | ||
236.70 € | 1 | 4 Days | Grade 0 | 130 | 200 | 33 | 7316570487329 | 3200.0 |