Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6305 C5
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 25 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 62 | Width B(mm) | 17 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Extremely increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | -20 to +150 degrees | Weight(g) | 218.0 |
This page is Deep groove ball bearings / single row / C5 / SKF, part number 6305 C5.
You can find the detail information about specifications and dimensions on part number 6305 C5.