Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6015 DFC135
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 75 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 115 | Width B(mm) | 40 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | EAN | 7316570390919 |
Outer ring | Without flange/groove | Seal | None open bearing | Temperature range | -20 to +120 degrees |
Weight(g) | 1318.0 |
This page is Deep groove ball bearings / single row / DFC135 / SKF, part number 6015 DFC135.
You can find the detail information about specifications and dimensions on part number 6015 DFC135.