Deep groove ball bearings / single row / ETN9 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6206 ETN9
6304 ETN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

47.23 €

1 17 Days Grade 63062167316571401416181.0

28.78 €

1 17 Days Grade 52052157316570700961135.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +120 degrees

Tech Support