Deep groove ball bearings / single row / ETN9C3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6303 ETN9C3
6306 ETN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

19.38 €

1 17 Days Grade 5174714104.0

73.78 €

1 17 Days -307219310.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +120 degrees

Tech Support