Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6210 K-2RS1
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 50 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 90 | Width B(mm) | 20 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Tapered bore (1:12) | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | EAN | 7316570965315 |
Outer ring | Without flange/groove | Temperature range | -20 to +120 degrees | Weight(g) | 458.0 |
This page is Deep groove ball bearings / single row / K2RS1 / SKF / I.D. D(φ50), part number 6210 K-2RS1.
You can find the detail information about specifications and dimensions on part number 6210 K-2RS1.