Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6206 K-ZZC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 30 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 62 | Width B(mm) | 16 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Tapered bore (1:12) | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -20 to +120 degrees | Weight(g) | 199.0 |
This page is Deep groove ball bearings / single row / KZZC3 / SKF, part number 6206 K-ZZC3.
You can find the detail information about specifications and dimensions on part number 6206 K-ZZC3.