Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6014 M |
6034 M |
6036 M |
6044 M |
6048 M |
6064 M |
6230 M |
6232 M |
6234 M |
6236 M |
6244 M |
6309 M |
6324 M |
6326 M |
6330 M |
6334 M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
229.88 € | 1 | 17 Days | Grade 6 | 70 | 110 | 20 | 7316577066039 | 683.0 | ||
646.77 € | 1 | 4 Days | Grade 0 | 170 | 260 | 42 | 7316577297327 | 7943.0 | ||
825.54 € | 1 | 4 Days | Grade 0 | 180 | 280 | 46 | 7316577066374 | 10586.0 | ||
1,491.30 € | 1 | 4 Days | Grade 0 | 220 | 340 | 56 | 7316577098115 | 18856.0 | ||
1,624.37 € | 1 | 4 Days | Grade 0 | 240 | 360 | 56 | - | 20158.0 | ||
- | 1 | Quote | Grade 0 | 320 | 480 | 74 | 7316570223170 | 46100.0 | ||
1,098.33 € | 1 | 4 Days | Grade 0 | 150 | 270 | 45 | 7316576606649 | 11429.0 | ||
1,158.75 € | 1 | 4 Days | Grade 0 | 160 | 290 | 48 | 7316576618840 | 14300.0 | ||
1,380.04 € | 1 | 4 Days | Grade 0 | 170 | 310 | 52 | 7316576618864 | 17500.0 | ||
1,625.90 € | 1 | 4 Days | Grade 0 | 180 | 320 | 52 | 7316576618888 | 18233.0 | ||
2,871.40 € | 1 | 4 Days | Grade 0 | 220 | 400 | 65 | 7316570851083 | 36871.0 | ||
169.61 € | 1 | 17 Days | Grade 6 | 45 | 100 | 25 | 7316575484613 | 970.0 | ||
1,145.91 € | 1 | 4 Days | Grade 0 | 120 | 260 | 55 | 7316576619816 | 14217.0 | ||
1,351.17 € | 1 | 4 Days | Grade 0 | 130 | 280 | 58 | 7316576619830 | 17544.0 | ||
1,565.00 € | 1 | 4 Days | Grade 0 | 150 | 320 | 65 | 7316577099808 | 25964.0 | ||
2,315.11 € | 1 | 4 Days | Grade 0 | 170 | 360 | 72 | 7316577310965 | 35787.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Brass cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None open bearing |
Temperature range | -20 to +150 degrees |