Manufacturer part number: 6309 MAC3
Brand: SKF
Price: 289.47 €
Delivery time: 4 Days
Accuracy (JIS): Grade 6
I.D. D: 45 φ
Outer Diameter D: 100 φ
Width B: 25 mm
EAN: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6309 MAC3
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Brass cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None open bearing |
Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / MAC3 / SKF / I.D. D(φ20~460), part number 6309 MAC3.
You can find the detail information about specifications and dimensions on part number 6309 MAC3.
Part Number |
---|
6048 MAC3 |
61832 MAC3 |
61838 MAC3 |
61848 MAC3 |
61852 MAC3 |
6314 MAC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
1,624.37 € | 1 | 4 Days | Grade 0 | 240 | 360 | 56 | - | 20158.0 | ||
503.65 € | 1 | 4 Days | Grade 0 | 160 | 200 | 20 | 7316577294258 | 1443.0 | ||
671.25 € | 1 | 4 Days | Grade 0 | 190 | 240 | 24 | 7316570670479 | 2602.0 | ||
998.88 € | 1 | 4 Days | Grade 0 | 240 | 300 | 28 | 7316570600933 | 4588.0 | ||
1,180.35 € | 1 | 4 Days | Grade 0 | 260 | 320 | 28 | 7316570659122 | 4927.0 | ||
299.65 € | 1 | 4 Days | Grade 0 | 70 | 150 | 35 | 7316577098771 | 3063.0 |