Deep groove ball bearings / single row / MAC3B20 / SKF / I.D. D(φ80~110)

Deep groove ball bearings / single row / MAC3B20 / SKF / I.D. D(φ80~110)
[Specifications]
・I.D. D(φ): 80, 100, 110
・Outer Diameter D(φ): 170, 2115, 240
・Accuracy (JIS): Grade 0

[Features]
・Machined brass cage, outer ring centred
・Radial internal clearance greater than Normal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6316 MAC3B20
6320 MAC3B20
6322 MAC3B20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

516.80 €

1 17 Days 8017039-4440.0

885.57 €

1 4 Days 1002154773165708207998673.0

1,281.81 €

1 17 Days 11024050731657026361911517.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None open bearing Temperature range -20 to +120 degrees

Tech Support