Manufacturer part number: 6036 MC3
Brand: SKF
Price: 825.54 €
Delivery time: 4 Days
Accuracy (JIS): Grade 0
I.D. D: 180 φ
Outer Diameter D: 280 φ
Width B: 46 mm
EAN: 7316577098603
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6036 MC3
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Brass cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None open bearing |
Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / MC3 / SKF / I.D. D(φ35~320), part number 6036 MC3.
You can find the detail information about specifications and dimensions on part number 6036 MC3.
Part Number |
---|
6030 MC3 |
6032 MC3 |
6034 MC3 |
6048 MC3 |
6056 MC3 |
6064 MC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
630.90 € | 1 | 4 Days | Grade 0 | 150 | 225 | 35 | 7316570701784 | 4530.0 | ||
554.81 € | 1 | 4 Days | Grade 0 | 160 | 240 | 38 | 7316577067197 | 5929.0 | ||
679.65 € | 1 | 4 Days | Grade 0 | 170 | 260 | 42 | 7316577085474 | 7943.0 | ||
1,624.37 € | 1 | 4 Days | Grade 0 | 240 | 360 | 56 | 7316570565782 | 20158.0 | ||
2,839.79 € | 1 | 4 Days | Grade 0 | 280 | 420 | 65 | 7316570638424 | 35680.0 | ||
6,534.88 € | 1 | 17 Days | Grade 0 | 320 | 480 | 74 | 7316570053579 | 46100.0 |