Deep groove ball bearings / single row / MC3VL2071 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6332 MC3VL2071

Part Number
6332 MC3VL2071
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,278.60 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 160
Outer Diameter D(φ) 340 Width B(mm) 68 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Slightly increased radial clearance Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +150 degrees Weight(g) 30323.0

This page is Deep groove ball bearings / single row / MC3VL2071 / SKF, part number 6332 MC3VL2071.
You can find the detail information about specifications and dimensions on part number 6332 MC3VL2071.

Tech Support