Manufacturer part number: 6007 N
Brand: SKF
Price: 18.23 €
Delivery time: 17 Days
Accuracy (JIS): Grade 6
I.D. D: 35 φ
Outer Diameter D: 62 φ
Width B: 14 mm
EAN: 7316570334142
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6007 N
Materials of Inner and Outer Ring | Steel | Outer Ring Type | Grooved | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel | Bore | Cylindrical bore |
Cage | Sheet steel cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Seal | None open bearing | Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / outer ring with circlip / N / SKF / I.D. D(φ25~75), part number 6007 N.
You can find the detail information about specifications and dimensions on part number 6007 N.
Part Number |
---|
210 N |
308 N |
6006 N |
6010 N |
6205 N |
6206 N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
85.14 € | 1 | 4 Days | Grade 6 | 50 | 90 | 20 | 7316570001310 | 475.0 | ||
82.63 € | 1 | 4 Days | Grade 6 | 40 | 90 | 23 | 7316577079497 | 660.0 | ||
15.35 € | 1 | 17 Days | Grade 6 | 30 | 55 | 13 | 7316571409931 | 111.0 | ||
49.70 € | 1 | 4 Days | Grade 6 | 50 | 80 | 16 | 7316570058680 | 250.0 | ||
15.25 € | 1 | 17 Days | Grade 5 | 25 | 52 | 15 | - | 123.0 | ||
16.20 € | 1 | 17 Days | Grade 6 | 30 | 62 | 16 | 7316571401522 | 189.0 |