Deep groove ball bearings / single row / outer ring with circlip / NR / SKF / I.D. D(φ12~100) (212 NR)

Deep groove ball bearings / single row / outer ring with circlip / NR / SKF / I.D. D(φ12~100) 212 NR

Product Details:

Manufacturer part number: 212 NR

Brand: SKF

Price: 117.63

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): Grade 0

I.D. D: 60 φ

Outer Diameter D: 110 φ

Width B: 22 mm

EAN: 7316576679827


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

212 NR

Part Number
212 NR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

117.63 €

1 4 Days Grade 060110227316576679827852.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type With Groove for Retaining Ring Outer Ring With Outer Ring
Number of Bearing Ring Rows Single Row Rolling Element Material Steel Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Seal None open bearing Temperature range -20 to +150 degrees

This page is Deep groove ball bearings / single row / outer ring with circlip / NR / SKF / I.D. D(φ12~100), part number 212 NR.
You can find the detail information about specifications and dimensions on part number 212 NR.

Variation of this product

Part Number
208 NR
210 NR
211 NR
213 NR
306 NR
308 NR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

63.35 €

1 4 Days Grade 64080187316576679575393.0

88.06 €

1 4 Days Grade 65090207316576679704499.0

100.47 €

1 4 Days Grade 655100217316576679766676.0

146.21 €

1 4 Days Grade 0651202373165766798961100.0

74.66 €

1 17 Days Grade 63072197316576680205355.0

-

1 Quote Grade 64090237316576680311686.0

Tech Support