Manufacturer part number: 209 NRC3
Brand: SKF
Price: 74.38 €
Delivery time: 4 Days
Accuracy (JIS): Grade 6
I.D. D: 45 φ
Outer Diameter D: 85 φ
Width B: 19 mm
EAN: 7316570351729
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
209 NRC3
Materials of Inner and Outer Ring | Steel | Outer Ring Type | With Groove for Retaining Ring | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel | Bore | Cylindrical bore |
Cage | Sheet steel cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Seal | None open bearing | Temperature range | -20 to +150 degrees |