Manufacturer part number: 6209-RS1C3
Brand: SKF
Price: 33.75 €
Delivery time: 4 Days
Accuracy (JIS): Grade 6
I.D. D: 45 φ
Outer Diameter D: 85 φ
Width B: 19 mm
EAN: 7316571369181
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6209-RS1C3
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Contact seal on one side |
Temperature range | -20 to +120 degrees |
This page is Deep groove ball bearings / single row / RS1 / RS1C3 / SKF / I.D. D(φ30~65), part number 6209-RS1C3.
You can find the detail information about specifications and dimensions on part number 6209-RS1C3.
Part Number |
---|
6010 -RS1C3 |
6206 -RS1C3 |
6207 -RS1C3 |
6210-RS1C3 |
6211 -RS1C3 |
6212 -RS1C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
26.78 € | 1 | 4 Days | - | 50 | 80 | 16 | 7316571365541 | 260.0 | ||
17.87 € | 1 | 17 Days | Grade 6 | 30 | 62 | 16 | 7316571367552 | 194.0 | ||
24.00 € | 1 | 17 Days | Grade 6 | 35 | 72 | 17 | 7316571368955 | 282.0 | ||
38.42 € | 1 | 4 Days | Grade 6 | 50 | 90 | 20 | 7316571369303 | 448.0 | ||
48.79 € | 1 | 17 Days | Grade 6 | 55 | 100 | 21 | 7316571369419 | 599.0 | ||
65.02 € | 1 | 17 Days | Grade 6 | 60 | 110 | 22 | 7316571369525 | 769.0 |