Manufacturer part number: 6004 TN9C3
Brand: SKF
Price: 8.18 €
Delivery time: 17 Days
Accuracy (JIS): Grade 5
I.D. D: 20 φ
Outer Diameter D: 42 φ
Width B: 12 mm
EAN: 7316570944051
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6004 TN9C3
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Polyamide cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None open bearing |
Temperature range | -20 to +120 degrees |
This page is Deep groove ball bearings / single row / TN9C3 / SKF, part number 6004 TN9C3.
You can find the detail information about specifications and dimensions on part number 6004 TN9C3.
Part Number |
---|
6001 TN9C3 |
6005 TN9C3 |
6202 TN9C3 |
6203 TN9C3 |
6302 TN9C3 |
6304 TN9C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
7.60 € | 1 | 17 Days | Grade 5 | 12 | 28 | 8 | 7316570584172 | 19.0 | ||
13.11 € | 1 | 17 Days | Grade 5 | 25 | 47 | 12 | 7316571150208 | 72.0 | ||
6.69 € | 1 | 17 Days | Grade 5 | 17 | 40 | 12 | - | 41.0 | ||
7.55 € | 1 | 12 Days | Grade 5 | 17 | 40 | 12 | 7316570389531 | 61.0 | ||
8.15 € | 1 | 17 Days | Grade 5 | 15 | 42 | 13 | 7316570815276 | 82.0 | ||
14.09 € | 1 | 17 Days | Grade 5 | 20 | 52 | 15 | 7316577738547 | 138.0 |