Deep groove ball bearings / single row / ZC4 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6204 -ZC4
6206 -ZC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

-

1 Quote -2047147316570197921104.0

15.60 €

1 17 Days Grade 63062167316577098085196.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Strongly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on one side
Temperature range -20 to +150 degrees

Tech Support